Exhibitions
International Robot Exhibition 2023 (iREX2023)
We exhibited at the "2023 International Robot Exhibition" held at Tokyo Big Sight from Wednesday, November 29, 2023 to Saturday, December 2, 2023.
We exhibited a number of the latest solutions and products under the theme of "Flexible & Sustainable - Robotics supporting your manufacturing lifecycle."
On the special page after the exhibition, you can view the rich content displayed at the real exhibition.
Online Exhibition
Exhibition Materials
We would like to introduce the products and solutions exhibited at the exhibition.
- SmartFactory×Sustainable
- Integrated Solutions
- New Robots
- Robot Experience
- MELFA Robot Partner
- Advanced Technology
- Amusement
-
SmartFactory
×
SustainableWe would like to introduce a lithium-ion battery manufacturing process using the latest factory automation and software products.
Take a look at how the products are made in a sustainable way. -
Mitsubishi Electric FA sustainability challenges
We would like to explain about our sustainability challenges in the Mitsubishi Electric FA Systems business from the standpoint of contributing to our customers through products and what measures we take during manufacturing.
-
In places with a limited workforce!
Industrial/collaborative robot MELFA series
Using MELFA robots enables flexible response to changes in the business environment, improves productivity, reduces TCO, and helps solve the problem of labor shortage.
-
Contributes to reduction of design and start-up man-hours!
3D Simulator
MELSOFT GeminiVerification of the actual line with MELSOFT Gemini enables reduction of design man-hours, improvement of productivity, and maintenance man-hours!
-
Improving Labor Productivity through Support for Visualization and Enhancement!
SCADA Software GENESIS64
We promote visualization of various work sites through a wide range of achievements and high reliability, not only in factories but also in buildings and social infrastructure.
-
Contribution to addressing labor shortages through the utilization of AI for quality prediction and predictive maintenance.
Data Science Tool
MELSOFT MaiLabSoftware that digitally replaces human intuition and expertise with AI. It enables data utilization from data analysis to diagnostics without requiring specialized knowledge.
-
Creating new values with the combined power of companies both inside and outside the group!
Integrated Solutions
We will aggregate data in the digital space to solve the social issues of our customers with integrated solutions that create new values with the combined power of companies both inside and outside the group.
-
We offer the optimum solution!
Consulting
By providing the pre-verification support in the test labs or with the robot rental service, we provide optimal solutions with the power of both inside and outside the group.
-
Achieve the optimum solution!
System engineering
We help customers achieve ideal operation by simulations with various devices such as AMR and sales of cells according to the application.
-
Wide variety of services anywhere!
Global services
We support the needs of our customers' production facilities by providing a wide range of services from our service locations around the world.
-
Keeping robots operating stably
iQ Care MELFA Support
Our robots are optimally maintained using predictive maintenance software and digital inspection with the warranty service provided in the event of a failure, which contributes to the continuous and stable robot operation.
-
One stop for the best solution
OT security services for manufacturers
Utilizing our abundant know-how at manufacturing sites, we propose one-stop optimal measures according to the customer's system and situation.
-
Compact and powerful
Mitsubishi Electric industrial robot MELFA CR series
The MELFA CR series includes 3 kg to 20 kg horizontal articulated robots and has a growing number of vertical articulated robot models.
-
12 kg payload arm with a radius of 1504 mm added to the RV-CR series
Industrial robot MELFA RV-12CRL-D
The 12kg payload type has been added to the RV-CR series.
Automation is enlarged with features such as a longest arm in the class, wrist reinforcement, and enhanced standard equipment. -
Solve manufacturing problems from start to finish with MELFA
Industrial robots:
MELFA RV-35/50/80FRThe addition of our new high-payload models allows for production lines run entirely by MELFA series robots. Automation of the transportation of heavy objects and palletizing is enabled.
-
Significantly improved basic performance
MELFA FR series
We would like to introduce next-generation MELFA FR series robots with high-end features that pursue higher speed positioning and higher trajectory accuracy.
-
Take MELFA, Take Easy!
Robot Experience
In addition to the FA product interaction function, you can also experience various dedicated models of more than 200 companies of the MELFA Robot Partner Association.
-
Atypical Work Robot
Think Robot®
With flexible remote control technology and various user interfaces, we reproduce the ideas of skilled workers through our robots.
-
Quick delivery with applications as standard equipment
Block Connect Cell(BCC)
High scalable system by standarization of robot cells and linkage.
MELSERVO is used for the screw tightening unit, and a defect detection function is also added. -
Automates simple tasks from labeling to box packing
Robot labeler / Boxing package
Automation improves productivity, achieves labor saving, and stabilizes quality. Using RFID labels improves the work efficiency.
-
Training Industrial
Robot EngineersRobo-Trainer
Providing educational curriculum and one-on-one training, that enable to train professional robot engineers in a short term.
-
Robotic Laser Soldering for Automotive of EV shift
UNIX-FR / ULD-02
High-power laser soldering robot with high reliability, stablity and traceability for mass production.
-
MELFA no-code programming
Voice teaching system
No-code programming further improves the work efficiency also for industrial robots.
We would like to introduce our future teaching method. -
Making remote services a reality
Improving the operability of remote operation
We offer remote operation solutions to revolutionize future robot support.
Experience the new dimension of operation with high-speed communication and force sense transmission interface.
-
Aim for a high score by throwing a ball! Beat the robot.
Fun and games
The industrial robot who usually works in the factory takes on the ball-throwing task! Can you beat the robot?
If you beat the robot, you can get a prize!
Information
We will be exhibiting at IIFES 2024 Advanced Technology Exhibition of Automation and Measurement! Please come and visit us.

- real venue
- Date: 2024.1.31 (Wednesday) - 2.2 (Friday)
Venue: Tokyo Big Sight West Hall 1 Booth number 1-33
- online venue
- Date: 2024.1.31 (Wednesday) - 2.16 (Friday)
