Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
- Parameter setting
- Test operation
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Machine diagnosis function
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Maintenance
MR-J4Machine failure prediction function
End user
Predictive
maintenance Maintenance
maintenance Maintenance
GT27
GT25
GT21
GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Notify maintenance timing of equipment drive parts using the on-site GOT
Challenges
How can I perform predictive maintenance of equipment drive parts?
Solutions
By setting devices of MR Configurator2 machine failure prediction function to numerical display objects of GT Works3, you can predict deterioration of the servo amplifier drive parts by checking the GOT.
- *The failure prediction function can be used on MR-J4-□GF(-RJ) servo amplifier with the software version A3 or later. This function does not guarantee prediction of all failures.
Device name | Item | Symbol |
---|---|---|
MD3 | Machine diagnosis data Static friction at forward rotation torque |
- |
MD4 | Machine diagnosis data Dynamic friction at forward rotation torque (at rated speed) |
- |
MD5 | Machine diagnosis data Static friction at reverse rotation torque |
- |
MD6 | Machine diagnosis data Dynamic friction at reverse rotation torque (at rated speed) |
- |
MD11 | Machine diagnosis data Rated speed |
- |
MD15 | Machine diagnosis data Friction failure prediction - Upper limit threshold |
- |
MD16 | Machine diagnosis data Friction failure prediction - Lower limit threshold |
- |
PF19、PF1019 | Friction failure prediction - Compensation coefficient 1 | TSL |
PF20、PF1020 | Friction failure prediction - Compensation coefficient 2 | TIC |
PF31、PF1031 | Machine diagnosis function - Friction judgment speed | FRIC |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF40、PF1040 | Machine failure prediction parameter | MFPP |
PF41、PF1041 | Failure prediction - Servo motor travel distance | FPMT |
PF42、PF1042 | Friction failure prediction - Average characteristic | PAV |
PF43、PF1043 | Friction failure prediction - Standard deviation | PSD |
MD7 | Machine diagnosis data Vibration frequency during stop/servo-lock |
- |
MD8 | Machine diagnosis data Vibration level during stop/servo-lock |
- |
MD9 | Machine diagnosis data Vibration frequency during operation |
- |
MD10 | Machine diagnosis data Vibration level during operation |
- |
MD17 | Machine diagnosis data Vibration level threshold |
- |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF40、PF1040 | Machine failure prediction parameter | MFPP |
PF45、PF1045 | Vibration failure prediction - Average characteristic | VAV |
PF46、PF1046 | Vibration failure prediction - Standard deviation | VSC |
MD14 | Machine diagnosis data Servo motor travel distance |
- |
PF34、PF1034 | Machine diagnosis function selection | *MFP |
PF41、PF1041 | Failure prediction - Servo motor travel distance | FPMT |
(graph side) PF41 x PF34 multiplication numerator | - |
- *For details, please refer to the MR-J4-□GF(-RJ) Servo Amplifier Instruction Manual (Motion Mode)
●: Supported - : Not supported
No. | Function |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Machine failure prediction function | - | - | - | - | - | ● | - | - | - | - |