Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

- Parameter setting
- Test operation
- One-touch tuning function
- Tuning function
- Servo amplifier graph function (startup, adjustment)
- FA transparent function
- System launcher (servo network) function
- Drive recorder function
- Servo amplifier data analysis
- Servo amplifier graph function (maintenance)
- Backup/Restoration function
- Monitor function
- R motion monitor function/Q motion monitor function
- R motion SFC monitor function/Q motion SFC monitor function
- Motion program editor function
- Servo amplifier monitor function
- Intelligent module monitor function
- Alarm display function
- Encoder communication circuit diagnosis
- Machine diagnosis (friction estimation, vibration estimation)
- Machine diagnosis (tension estimation)
- Machine diagnosis (total travel distance)
- Gear Failure Diagnosis
- Machine diagnosis function
- Machine failure prediction function
- Servo amplifier life diagnosis function
- Switching axis numbers (station numbers) of servo amplifiers
Maintenance
MR-J5 MR-J4 MR-JET MR-JEServo amplifier data analysis
Dedicated
screen End user OEM Trouble-
shooting
screen End user OEM Trouble-
shooting
GT27
GT25
GT21
GT SoftGOT2000
(Single-ch) GT SoftGOT2000
(Multi-ch)
(Single-ch) GT SoftGOT2000
(Multi-ch)
Retrieve servo data from the servo amplifier using the on-site GOT
Challenges

In case of a system failure, is there a simple and quick way to retrieve the servo data and analyze the problem cause?
Solutions
GOT reads the data which is saved in a servo amplifier and stores it in GOT's SD memory card or USB memory. After obtaining the servo data from GOT, you can send it to an office in a remote location and quickly solve the problem.
- *MR-J5-□B(-RJ), MR-J5W2-□B, MR-J5W3-□B, and MR-J4-□GF(-RJ) do not support retrieving graph waveform file (gpf2) from the servo amplifier graph function.

*1Alarm occurrence file (amo2) is output only when the servo amplifier is MELSERVO-J4 or MELSERVO-JE.
●: Supported - : Not supported
No. | Function |
MR-J5-□G(-RJ) MR-J5W2-□G MR-J5W3-□G |
MR-J5D1-□G4 MR-J5D2-□G4 MR-J5D3-□G4 |
MR-J5-□B(-RJ) MR-J5W2-□B MR-J5W3-□B |
MR-J4-□B(-RJ) MR-J4W2-□B MR-J4W3-□B |
MR-J4-□A-RJ | MR-J4-□GF(-RJ) | MR-JET-□G | MR-JE-□B | MR-JE-□A | MR-JE-□C |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Servo amplifier data analysis | ● | ● | ● | ● | - | ● | ● | ● | - | - |