Lithium-Ion Batteries (LIB)
Our lineup of lithium-ion batteries is designed exclusively for the spacecraft, to store electric power generated by the solar array panels. Our lineup has the versatility in design to meet customer requirements and expectations. We can offer LIB with either space-grade cells or COTS-grade cells optimal to your request, selected from a wide range of options.
Space-grade Cells
- MELCO’s standard cells for GEO and LEO satellite applications
- High energy density space-grade cells of 42, 55, 110, 145, 160 and 190Ah available
- High reliability and performance for long-life, which accounts for the abundant flight heritage

Data Sheets
Space-grade Cell
(42Ah / 55Ah / 110Ah / 145Ah / 160Ah / 190Ah)
COTS-grade Cells
- “Commercial Off-The-Shelf” cells can be widely used and suitable for the constellation programs.
- 18650 and 21700 cells featuring attractive advantages of high energy density.
- COTS cells leading to the solutions for versatility in design and low cost.
- Cell evaluation under space equivalent environment validated for wide range of applications.

Data Sheets
COTS-grade Cell (18650 / 21700)
Lithium-Ion Batteries Assembly (space-graded cell based)
- More than 350 units have been delivered to global customers since 2003. No failure reported.
- High quality, reliability and performance with versatility in design and cell types.
- Long-Term Purchase Agreements with major satellite manufacturers in US and Europe.(*1)
- Examples of adopted project: SES,O3b …etc.
Examples of LIB Assembly
110Ah 9-Cells
190Ah 12-Cells
175Ah* 16-Cells
* equivalent to 190Ah cell size
Data Sheets
High Energy Application (Over 16kWh) Baseline Design
Medium Energy Application (Approx. 12kWh) Baseline Design
Lower Energy Application (Under 10kWh) Baseline Design
*1 MELCO’s LIBs for Gateway Project
- MELCO completed the delivery of Gateway HALO module batteries, and the development of IHAB module and ESPRIT module batteries is under way.
- MELCO supplied the battery cells for Gateway PPE module.
- Gateway battery design is based upon the heritage batteries of HTV (JAXA’s cargo-supply spacecraft to ISS) and HTV-X (Evolved cargo-supply spacecraft to ISS and Gateway) which satisfied NASA’s safety and relevant requirements including the thermal runaway tests.

Lithium-Ion Batteries Assembly (COTS cell based)
- Suitable for optimizing the capacity, volume and mass.
- Operatable under wide temperature range.
- Lower cost and shorter lead-time than space-graded cell based LIB.
- Cell level assessment for space application completed.
- 18650-cell battery mounted on Rapid Innovative payload demonstration Satellite 2 (RAISE-2), successfully completed all the mission in 2023.
Example of LIB Assembly

Data Sheets
2P-8S 18650 Cell Battery
16P-24S 18650/21700 Cell Battery
40P-8S 18650/21700 Cell Battery