- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3326
TOKYO, December 24, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of its SLIMDIPTM-W, a new high-performance intelligent power module (IPM) that will enable washing machines, air conditioners and various small-capacity motor drives to achieve reduced motor noise and consume less power. Sales of the SLIMDIP-W will begin on January 15, 2020.

SLIMDIP-W
Product Features
- 1)Optimized high-speed-switching RC-IGBT enables high carrier-frequency drive for quieter and more efficient appliances
- Improved reverse-conducting IGBT (RC-IGBT) is optimized for high-speed switching to reduce switching loss in high carrier-frequency drive, helping to lower motor noise.
- Switching power loss is reduced by approx. 40% (Tj=125°C, Io(Arms)=5A) compared to that of existing SLIMDIP-L
- 2)Less noise enables downsizing and reduced total cost of inverter systems
- Less noise compared to that of existing model allows use of fewer noise-suppressing components on circuit board for smaller, lower-cost inverter systems.
- 3)Flexible wiring pattern simplifies layout design of inverter systems
- Positioning negative electrode (GND terminal) next to P-side bootstrap power supply realizes more flexible wiring-pattern design and smaller inverter systems.
Sales Schedule
Product | Model | Shipment date |
---|---|---|
SLIMDIP | SLIMDIP-W | January 15, 2020 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices