- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3297
TOKYO, August 27, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new high-performance intelligent power module (IPM), the Super mini DIPIPMTM Ver.7, featuring reduced radiation noise and low power consumption for the inverter drive systems of air conditioners and other small-capacity motor drives. Sales of the Super mini DIPIPM Ver.7 will begin on October 29.

Super mini DIPIPM Ver.7 series
Product Features
- 1)Low-power, low-noise DIPIPM suitable for wide-ranging applications
- Built-in low-noise seventh-generation insulated gate bipolar transistor (IGBT) deploys CSTBTTM structure to reduce radiation noise while still maintaining the low-power consumption level of the Super mini DIPIPM Ver.6, ideal for industrial motors and many other applications
- Reduced-noise components on circuit board ensure low radiation noise
- 2)Extra-flexible heat dissipation design
- Module case operation temperature raised from 100 to 125 degrees Celsius and maximum junction temperature raised from 150 to 175 degrees Celsius to expand the heat-dissipation design flexibility of inverter systems
- 3)Higher current rating in super mini package
- Newly increased 40A rating achieved in a super mini package
- 4)Package compatibility
- Package and pin assignment are compatible with conventional Super mini DIPIPM series
Sales Schedule
Product | Model | Rating | Shipment date |
---|---|---|---|
Super mini DIPIPM Ver.7 Series |
PSS20S93E6/F6-AG | 20A / 600V | October 29, 2019 |
PSS30S93E6/F6-AG | 30A / 600V | ||
PSS40S93E6/F6-AG | 40A / 600V |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices