- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3263
TOKYO, February 20, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of a new 4.3-inch WQVGA transflective TFT-LCD module for outdoor or mobile measurement instruments, including mobile industrial PCs, marine GPS and more. The model achieves top-quality images, is thin and lightweight, and operates in a wide temperatures range from -30 to 85 degrees Celsius. Sample sales will begin April 1 through Mitsubishi Electric offices worldwide.

AC043NB01
Mitsubishi Electric color transflective TFT-LCD module
Mitsubishi Electric expects its new transflective module to meet increasing demands for a TFT-LCD that offers superior visibility outdoors, extended battery life, low heat radiation, and is both thin and lightweight.
Product Features
- 1)Leading image quality and low power consumption for outdoor use
- Ambient light reflection produces extra-clear images in bright, sunlit environments and backlighting ensures viability in dark environments.
- Reduced power consumption suitable for battery-powered mobile industrial devices
- 2)Durability for extreme outdoor environments
- Market-leading operating temperature range of -30 to 85 degrees Celsius suitable for industrial devices used in extreme outdoor environments
- 3)Thin and lightweight
- Thickness is just 5.2mm and weighs only 58g
Sales Schedule
Product | Model | Display Size | Resolution | Interface | Shipment |
---|---|---|---|---|---|
Transflective TFT-LCD Module |
AC043NB01 | 4.3-inch | WQVGA | CMOS | April 1st, 2019 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices