- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3234
TOKYO, December 12, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 10.4-inch SVGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. The new modules are designed for industrial applications, including measurement system machine tools, construction equipment, agricultural vehicles, factory automation, and gas station point-of-sale terminals. Sample sales will begin on January 31, 2019 via Mitsubishi Electric offices worldwide.

AA104SL02DDE11 Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel
The new modules will meet increasing industrial demands for thicker and sturdier cover glass that facilitates touch-panel operations by people wearing gloves. Accurate, multi-touch sensing is possible even when the module screens are wet. Combining these cutting-edge touch-panel capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are expected to accommodate a diverse range of applications and installation configurations. 10.4-inch VGA and 10.4-inch XGA color TFT-LCD modules will also be available on an optional basis to further satisfy customer needs.
Product Features
- 1)Projected capacitive touch panels offering superior operability
- Thick, five-millimeter cover glass withstanding rugged usage
- Ten-point touch operation allowing accurate sensing
- High-level operability, even when using gloves or when screens are wet
- 2)Total touch-panel solution
- One-stop solution for TFT-LCD, touch panel and touch-control board
- Optional optical bonding* provides clearer images in bright light
- Tempered cover glass and anti-reflection/anti-smudge surface treatment enable diverse uses
- Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller realize superior reliability
- *Resin bonding of the TFT-LCD module, touch-panel sensor and cover glass
Sales Schedule
Product | Model | Display Size | Resolution | Brightness (cd/m2) |
Shipment |
---|---|---|---|---|---|
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA104SL02DDE11 | 10.4-inch | SVGA | 560 | January 31, 2019 |
AA104SL12DDE11 | 960 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices