- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3165
TOKYO, January 31, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 8.0-inch WVGA and 12.1-inch XGA/WXGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. Sample sales will begin on February 28 via Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel
The new modules will meet the increasing industrial demands for cover glass offering sturdy thickness and operation while wearing gloves. Accurate, multi-touch sensing is even possible when the screens are wet.Combining these cutting-edge touch capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are built to handle a diverse range of applications and installation configurations.
Product Features
- 1)Projected capacitive touch panels offering superior operability
- Thick, five-millimeter cover glass withstands rugged usage
- Ten-point touch operation for accurate sensing
- High-level operability, even when using gloves or on wet screens
- 2)Total touch-panel solution
- One-stop solution for TFT-LCD, touch panel and touch-control board
- Optional optical bonding (resin bonding of the TFT-LCD module, touch-panel sensor and cover glass for clearer images in bright light)
- Tempered cover glass and anti-reflection/anti-smudge surface treatment for wide-ranging use
- Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offer superior reliability
Sample Sale Schedule
Product | Model | Display Size |
Resolution | Brightness (cd/m2) |
Viewing angle ( ° ) <U/D>, <L/R> |
Shipment |
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA080MB01ADA11 | 8.0-inch | WVGA | 900 | 80/80, 80/80 | February 28, 2018 |
AA080MB11ADA11 | 1200 | 80/80, 80/80 | ||||
AA121XN01DDE11 | 12.1-inch | XGA | 500 | 80/80, 80/80 | ||
AA121XN11DDE11 | 1000 | 80/80, 80/80 | ||||
AA121XP01DDE11 | 400 | 85/85, 85/85 | ||||
AA121XP13DDE11 | 800 | 85/85, 85/85 | ||||
AA121TD01DDE11 | WXGA | 600 | 80/60, 80/80 | |||
AA121TD11DDE11 | 1200 | 80/60, 80/80 | ||||
AA121TH01DDE11 | 400 | 85/85, 85/85 | ||||
AA121TH11DDE11 | 800 | 85/85, 85/85 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices