News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Semiconductors & Devices
2013
- Dec 17, 2013
- Mitsubishi Electric to launch 4-wavelength integrated 100Gbps EML-TOSA
- Dec 3, 2013
- Mitsubishi Electric to Add Two Touch Panels to Lineup of Color TFT-LCD Modules
- Nov 25, 2013
- Mitsubishi Electric to Launch Four-band Power Amplifier for W-CDMA and LTE Smartphones & Tablets
- Nov 19, 2013
- Mitsubishi Electric to Launch Ku-band Low-noise GaAs HEMT
- Oct 22, 2013
- Mitsubishi Electric to Build New Engineering Facility in Kumamoto
- Oct 9, 2013
- Mitsubishi Electric to Add Two Wide-Screen Touch Panels to Lineup of Color TFT-LCD Modules
- Jul 25, 2013
- Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Applications
- Jun 13, 2013
- Mitsubishi Electric to Launch Super-mini DIPIPM Ver.6
- May 13, 2013
- Mitsubishi Electric to Release Sample J1-Series Power Modules
- May 9, 2013
- Mitsubishi Electric Launches SiC Power Semiconductor Modules
- Apr 18, 2013
- Mitsubishi Electric to Release Sample TYPE+B J-Series IPMs
- Apr 9, 2013
- Mitsubishi Electric to Launch Mini DIPIPM for Industrial Applications
- Mar 18, 2013
- Mitsubishi Electric to Launch 40Gbps Driver-In EML-TOSA Compliant with 40Gbps Miniature Device Multi-Source Agreement
- Mar 13, 2013
- Leading Optical Component Manufacturers Release Multi-Source Agreement Specifications for 40 Gbit/s Serial Solution Based on XLMD2 Miniature Optical Device for Pluggable Transceivers
(PDF:22KB)
- Mar 6, 2013
- Mitsubishi Electric to Launch 17.5-inch Color TFT-LCD Module
- Feb 18, 2013
- Mitsubishi Electric to Launch MOSFET-type Super-mini DIPIPM
- Jan 23, 2013
- Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Applications