News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No.2804
Mitsubishi Electric to Launch Four-band Power Amplifier for W-CDMA and LTE Smartphones & Tablets
Downsizes transmitters for high-frequency front-end circuitry in global-standard smartphones, tablets
TOKYO, November 25, 2013- Mitsubishi Electric Corporation (TOKYO: 6503)announced today to launch a new multi-band power amplifier for mobile phones and tablets, the BA012M1, which is compatible with four wireless frequency bands used commonly in Asia including Japan, the United States, Europe and other countries. Compatible with both W-CDMA and LTE network systems, the BA012M1 is a downsized power amplifier that will enable smaller-sized mobile devices. The initial production volume is three million units per month, with shipments starting on November 30. The BA012M1 will be exhibited at 2013 Microwave Workshops & Exhibition (MWE 2013) in PACIFICO YOKOHAMA exhibition complex, in Yokohama, Japan from November 27 to 29.


Various frequency bands have been introduced around the world to handle the growing volume of data traffic due to increased use of smartphones and tablets. Operation in various multiple countries requires a mobile device's transmitter to be integrated with multiple amplifiers to ensure compatibility with multiple frequencies. This is why the size of transmitters has become a key issue in mobile phone development.

Product Features

Other Features
*1 Supply voltage
*2 Control voltage for enable mode
*3 Control voltage for power mode

Product Features
1) | Four-frequency power amplifier helps reduce size of global-standard mobile devices
|
||||||
2) | High efficiency for reduced power consumption
|
||||||
3) | Integrated peripheral functions reduce number of peripheral parts
|

Other Features
Frequency [MHz] |
High Power Mode | Low Power Mode | ||||
Output power [dBm] |
Gain [dB] |
Efficiency [%] |
Output power [dBm] |
Gain [dB] |
||
Band 1 | 1920-1980 | 28.5 | 28.5 | 47 | 17 | 20 |
Band 2 | 1850-1910 | 28.5 | 28.5 | 47 | 17 | 20 |
Band 5 | 824-849 | 28.5 | 28.5 | 46 | 17 | 20 |
Band 8 | 880-915 | 28.5 | 28.5 | 46 | 17 | 20 |
Operating voltages |
Vcc1*1[V] | 3.4 | 3.4 | |||
Vcc2*1 [V] | 3.4 | 1.2 | ||||
Venable*2[V] | 1.8 | 1.8 | ||||
Vmode*3[V] | 0.0 | 1.8 |
*2 Control voltage for enable mode
*3 Control voltage for power mode
Inquiry
Customer Inquiries
Mitsubishi Electric Corporation