News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
FOR IMMEDIATE RELEASE No.2768
Mitsubishi Electric to Launch Super-mini DIPIPM Ver.6
Contributes to reduced power consumption and lower cost of small-capacity motors for air conditioners and other consumer appliances
TOKYO, June 13, 2013 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today it will launch its Ver.6 Series transfer-molded super-mini dual in-line package intelligent power module (DIPIPM TM) using a seventh-generation IGBT with a CSTBT structure. The module reduces both power loss and the cost of inverter drive systems for motors used in air conditioners and other small-capacity motor drive applications. Sales begin June 21.

This product will be exhibited at Power Conversion Intelligent Motion (PCIM) Asia 2013, which will be held in Shanghai, China from June 18 to 20.


This product will be exhibited at Power Conversion Intelligent Motion (PCIM) Asia 2013, which will be held in Shanghai, China from June 18 to 20.

Product Features

Sale Schedule
1) | Top-class low-power consumption for consumer appliances
|
||||
2) | Expanded current rating in super-mini package
|
||||
3) | More flexible inverter board design
|

Sale Schedule
Model | Specification | Shipment date |
PSS10S92E6/F6-AG | 10A / 600V | June 21, 2013 |
PSS15S92E6/F6-AG | 15A / 600V | |
PSS20S92E6/F6-AG | 20A / 600V | |
PSS30S92E6/F6-AG | 30A / 600V | August 28, 2013 |
PSS35S92E6/F6-AG | 35A / 600V |