- Factory Automation Systems
FOR IMMEDIATE RELEASE No. 3188
TOKYO, April 19, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will launch three MELIPC Series industrial-use computer models for factory automation (FA) control applications and edge computing sequentially from the end of June 2018. The flagship MI5000 combines real-time equipment control and information processing in one box, the midrange MI2000 is designed for wide-ranging system expansion, and the compact, low-cost MI1000 will enable companies to begin introducing IoT on their factory floors.

Key Feature
- 1)MI5000 for edge computing that integrates real-time equipment control and information processing
- High-speed collection, diagnosis and feedback of production floor data utilizing a single machine equipped with VxWorks®1 and Windows® operating system. Saves space and reduces costs of building IoT systems.
- CC-Link IE Field Network compatibility enables high-speed data exchange at speeds of up to 1ms for highly accurate real-time equipment control.
- Quality equivalent to that of Mitsubishi Electric MELSEC Series general-purpose programmable controllers is guaranteed. Compliance with IEC2/JIS standards ensures robustness and resilience required for use at production sites.
- 1Real-time operating system for embedded systems developed and sold by Wind River Systems, Inc.
- 2International organization that sets standards for electrical, electronics and related technologies
- 2)MI2000 for wide-ranging system expansions to optimize IoT use on production floors
- Contributes to improved product quality by performing data diagnostics and operations monitoring at production sites, using a built-in high-performance processor and Windows®operating system.
- Expands systems using PCI and PCI Express3 expansion ports. Performs high-speed collection of production data using CC-Link IE Field Network boards (optional), and advanced equipment control via input/output boards (optional).
- 3Interface to connect computers and peripherals for system expansion
- 3)MI1000 for low-cost introduction of IoT at existing production facilities to enhance innovation
- Compact chassis with Windows® preinstalled for highly flexible production-floor installations.
- When installed as a gateway in existing facilities having no communication functions, enables data exchanges with host systems for the low-cost introduction of IoT.
Sale Schedule
Product | Model | Shipment date | Sales target FY2019 | |
MELIPC Series industrial-use computers |
MI5000 | MI5122-VW | Sequentially from the end of June 2018 | 1,000 units |
MI2000 | MI2012-W | |||
MI1000 | MI1002-W |
Inquiry
Media contact
Customer Inquiries
Related articles
- Factory Automation Systems
-
Mar 19, 2025
-
Mar 13, 2025
-
Feb 14, 2025