Controllers MELSEC iQ-R Series Product features -Lineup-
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Lineup
![](img/lup_img01.jpg)
Base
Main base
Redundant power supply main base
Extended temperature range main base
Extended temperature range redundant power supply main base
Extension base
Redundant power supply extension base
Redundant extension base
Extended temperature range extension base
Extended temperature range redundant power supply extension base
Extended temperature range redundant extension base
RQ extension base (MELSEC-Q Series)
Extension cable
DIN rail mounting adapter
Blank cover
Power supply
Power supply
Redundant power supply
DC input
DC high-speed input
DC (with diagnostic functions) input
AC input
Transistor (sink) output
Transistor (source) output
High-speed transistor (sink) output
High-speed transistor (source) output
Transistor (with diagnostic functions) output
Relay output
Triac output
I/O combined DC input,
transistor (sink) output
Temperature input, and temperature control modules
Temperature input (channel isolated)
Temperature control
Temperature control (heater disconnection detection)
Motion and positioning modules
Motion (Compatible with CC-Link IE TSN)
Simple motion (Compatible with CC-Link IE Field network)
Simple motion (Compatible with SSCNET Ⅲ/H)
Positioning
Transistor output
Positioning
Differential driver output
High-speed counter, isolated pulse, and
flexible high-speed I/O modules
High-speed counter (open collector/voltage output)
High-speed counter (line driver)
FPGA*1 modules
- *1.FPGA stands for field programmable gate array.
- *2.The module can operate stand-alone without having to use the base unit and also can be connected to the programmable controller using CC-Link IE TSN or Ethernet.