Controllers MELSEC iQ-R Series Product features -Network-

CC-Link IE Field Network master/local module
Flexible wiring topologies according to the layout of production lines, equipment, and devices are supported.
In addition, setup and troubleshooting are easy.

Easy setup and troubleshooting
- Easy setup
- Easy troubleshooting
- Just setting link device points and assignment to the master station, the setting can be automatically transferred to each local station, thereby allowing easy network setup
- Easy troubleshooting without relying on experience and knowledge is possible on the engineering software GX Works3

Multiple topology variations
- Flexible network
- Star topology
Devices are connected via an Ethernet switch allowing device stations to be added easily. - Line topology
Continuous connection of devices along the Ethernet line, reducing wiring cost. - Ring topology
Connection is done in a continuous loop, which guarantees communications by isolating the faulty network station.

CC-Link IE Field Network master/local module specifications
Item | RJ71GF11-T2 |
---|---|
Compatible network | CC-Link IE Field |
Communication speed (bps) | 1G |
Maximum stations per network*1 | 121 |
Network topology*2 | Line, star*3, ring |
Connection cable | Ethernet cable (Category 5e or higher) |
Max. station-to-station distance (m) | 100 |
Overall cable distance (m) | Line: 12000 Star: depends on the system configuration*4 Ring: 12100 |
Maximum link points per network | |
Remote input (RX), remote output (RY) | 16384 points, 2KB |
Remote register (RWr, RWw) | 8192 points, 16KB |
- *1.Includes a master station.
- *2.Please use a managed Ethernet switch supporting CC-Link IE TSN (class B) recommended by the CC-Link Partner Association for the CC-Link IE TSN master/local module (RJ71GN11-T2) and CC-Link IE TSN Plus master/local module (RJ71GN11-EIP).
- *3.Line topology and star topology can be mixed.
- *4.An Ethernet switch is required for a star connection. Up to 20 Ethernet switches can be connected.
CC-Link IE Field Network remote head module
The remote head module installed in the CPU slot can control modules on the base unit via network.

Highly reliable distributed control and redundant system
- Reduced wiring
- Highly reliable
- Wiring and space saving distributed control system can be achieved
- Installing redundant head modules and redundant network cables ensure continuous communication; even if an error occurs in one of the head modules, the network standby module can take over without disrupting network communications and initiate the control system to switch to the standby system


The module within the red box is CC-Link IE Field Network remote head module (RJ72GF15-T2).
CC-Link IE Field Network remote head module specifications
Item | RJ72GF15-T2 |
---|---|
Transmission speed (bps) | 1G |
Network topology | Line, star (both types can be on the same line), ring |
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP) |
Max. station-to-station distance (m) | 100 |
Overall cable distance (m) | Line: 12000 (when 121 stations are connected) Star: Depends on the system configuration Ring: 12100 (when 121 stations are connected) |
SIL 2-supporting | ●*5 |
Max. number of link points per network | |
Remote input (RX), remote output (RY) | 2048 points, 256B |
Remote register (RWr, RWw) | 1024 points, 2KB |
- *5.Used when the SIL 2-supporting redundant system is configured.