Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Managed Ethernet switches/bridge modules
Managed Ethernet switches
- Star topology can be configured with a managed Ethernet switch. NZ2MHG-TSNT4 is equipped with 4 Ethernet ports and NZ2MHG-TSNT8F2 is equipped with 8 Ethernet ports
- TCP/IP communication devices can be connected to empty Ethernet ports, enabling a highly-flexible advanced system
- Disruptions to the control system are kept to a minimum when an error occurs such as remote device failure and a cable disconnection
- Wiring distance between devices can be shortened, thereby reducing wiring cost. In addition, layout modification and addition/replacement of remote devices can be efficiently completed
![](img/nz2mhg-tsnt8f2.jpg)
![](img/logo_moxa.jpg)
This product was developed and manufactured by Moxa Inc.
Please note that the specifications and guarantee conditions of the products are different from the MELSEC Series products.
Bridge modules
CC-Link IE TSN - CC-Link IE Field Network bridge module
- Seamlessly integrates the CC-Link IE Field Network into CC-Link IE TSN
- Can be used as a remote station on CC-Link IE TSN and either as a master or local station on the CC-Link IE Field Network
- Enables CC-Link IE TSN devices to be added to the CC-Link IE Field Network
- Enables CC-Link IE Field devices to be added to CC-Link IE TSN
![](img/nz2gn-gfb.jpg)
CC-Link IE TSN-AnyWireASLINK bridge module*1
- Seamlessly integrates AnyWireASLINK products into CC-Link IE TSN
- AnyWireASLINK is a reduced wiring network realizing monitoring of sensors and reduced installation space
- Supports iQSS (iQ Sensor Solution), which enables parameter setup and monitoring of AnyWireASLINK products
- *1.For further details, please refer to “DIGITAL LINK SENSOR AnyWireASLINK catalog (L(NA)08221E)”.
![](img/nz2aw1gnal.jpg)