Products: Semiconductors & Devices
Product Lineup and Specifications of KD6R106SX Series for Surface Inspection Applications
Specifications | Download |
Item | KD6R106SX | |
Scan width | ㎜ | 106 |
Valid pixels | Pixel | 2,496 |
Resolution | dpi | 600 |
Output data format | – | GigE Vision® 2.0 |
Scan speed | kHz/line | 6 |
Power | – | 5V × 1ch (2A max.) |
Light source | – | Red LED (660nm) |
Exposure control | – | LED pulse control |
Focal point | ㎜ | 1.3 (from glass surface) |
Size (L×W×H) | ㎜ | 137.7 × 48 × 46.1 |
Weight | g | 184 |
Regulatory compliance | – | RoHS |
* Please download outline drawings here.
GigE Vision® is a registered trade mark of AIA (Automated Imaging Association).