Products: Semiconductors & Devices
Product Lineup and Specifications of KD-CX Series for Surface Inspection Applications
Basic functions | Basic characteristics | Specifications | Download |
Product name | KD-CX Series |
Image Output | 8bit ,10bit RGB color/ mono |
Data Output format | CoaXPress® Rev. 1.1 compliant |
Output Data Rate | Max. 6.25 Gbps × 4ch × 1 or 2 lines |
Sync signal settings | External Sync Mode, Internal Sync Mode |
Resolution | 600dpi, 300dpi, 200dpi, 150dpi |
Image process function | Dark/White correction, Interpolation, PGA, γ-correction, etc. |
Illumination Control | LED on/off , Intensity adjustment |
(Reference) Maximum transfer speed supported at each resolution setting
External sync | 600 dpi | 300 dpi | 200 dpi | 150 dpi |
10bit | Max. 2.1 m/sec | Max. 6.8 m/sec | Max. 12.8 m/sec | Max. 19.5 m/sec |
8bit | Max. 2.3 m/sec | Max. 7.7 m/sec | Max. 14.2 m/sec | Max. 21.3 m/sec |
Internal sync | 600 dpi | 300 dpi | 200 dpi | 150 dpi |
10bit | Max. 2.3 m/sec | Max. 8.1 m/sec | Max. 16.5 m/sec | Max. 26.9 m/sec |
8bit | Max. 2.3 m/sec | Max. 8.1 m/sec | Max. 16.5 m/sec | Max. 26.9 m/sec |
Example of scanned image (ref)
Item | Built-in light source | No light source | ||||||
KD6R367CX | KD6R587CX | KD6R807CX | KD6R367CX-NL | KD6R587CX-NL | KD6R807CX-NL | |||
Scan width | ㎜ | 367.0 | 587.2 | 807.4 | 367.0 | 587.2 | 807.4 | |
Valid pixels | pixel | 8,640×3 | 13,824×3 | 19,008×3 | 8,640×3 | 13,824×3 | 19,008×3 | |
Pixel density | dpi | 600 | ||||||
Data output format | - | CoaXPress® Rev. 1.1 | ||||||
No. of output connectors (DIN 1.0/2.3) |
- | 4 | 8 | 8 | 4 | 8 | 8 | |
Scan speed (kHz/line) |
10bit | 600dpi | 50.6 / 55.0 (External / Internal sync mode) | |||||
300dpi | 80.9 / 96.2 (External / Internal sync mode) | |||||||
200dpi | 100.9 / 130.6 (External / Internal sync mode) | |||||||
150dpi | 115.2 / 159.1 (External / Internal sync mode) | |||||||
8bit | 600dpi | 55.0 / 55.0 (External / Internal sync mode) | ||||||
300dpi | 91.8 / 96.2 (External / Internal sync mode) | |||||||
200dpi | 112.0 / 130.6 (External / Internal sync mode) | |||||||
150dpi | 125.9 / 159.1 (External / Internal sync mode) | |||||||
Output data rate | Gbps | 6.25×4max.×1ch | 6.25×4max.×2ch | 6.25×4max.×1ch | 6.25×4max.×2ch | |||
Power | Sensor | 5V×1 (8Amax.) | 5V×2 (13Amax.) | 5V×2 (16.5Amax.) | 5V×1 (8Amax.) | 5V×2 (13Amax.) | 5V×2 (16.5Amax.) | |
Light source | 24V×1 (2.4Amax.) | 24V×2 (3.6Amax.) | 24V×2 (4.5Amax.) | – | ||||
Light source | – | White LED array | – | |||||
Exposure control | – | LED pulse duty control / Electronic shutter | – / Electronic shutter | |||||
Focal point | ㎜ | 12 (from glass surface) | 14.5 (from glass surface) | |||||
Size (L×W×H) | ㎜ | 434×62×112 | 654×62×112 | 874×62×112 | 434×62×106 | 654×62×106 | 874×62×106 | |
Weight | kg | 2.6 | 3.9 | 5.1 | 1.9 | 2.9 | 3.8 | |
Regulatory compliance | – | RoHS and CE |
* Please download outline drawings here.
* GenICam® is a trademark registered by EMVA (European Machine Vision Association)
* CoaXPress® is a trademark registered by AIA (Automated Imaging Association)