Products: Semiconductors & Devices
Product Lineup and Specifications of KD-CXL Series for Surface Inspection Applications
Basic functions | Basic characteristics | Specifications | Download |
Product name | KD-CXL Series |
Image Output | 8bit, 10bit RGB color/ mono |
Data Output format | CoaXPress® Rev. 1.1 compliant |
Output Data Rate | Max. 6.25 Gbps × 4ch × 2 or 3 lines |
Sync signal settings | External Sync Mode, Internal Sync Mode |
Resolution | 600dpi, 300dpi, 200dpi, 150dpi |
Image process function | Dark/White correction, Interpolation, PGA, γ-correction, etc. |
Item | KD6R1064CXL-NL | KD6R1247CXL-NL KD6R1688CXL-NL |
|
10bit | 600dpi | 1.9 m/sec | 1.5 m/sec |
300dpi | 7.6 m/sec | 6.3 m/sec | |
200dpi | 16.5 m/sec | 14.3 m/sec | |
150dpi | 26.9 m/sec | 25.5 m/sec | |
8bit | 600dpi | 2.3 m/sec | 1.9 m/sec |
300dpi | 8.1 m/sec | 7.9 m/sec | |
200dpi | 16.5 m/sec | 16.5 m/sec | |
150dpi | 26.9 m/sec | 26.9 m/sec |
Example of scanned image (ref)
Item | Non light source | ||||
KD6R1064CXL-NL | KD6R1247CXL-NL | KD6R1688CXL-NL | |||
Scan width | ㎜ | 1064.3 | 1247.8 | 1688.3 | |
Valid pixels | pixel | 25,056 × 3 | 29,376 × 3 | 39,744 × 3 | |
Resolution | dpi | 600 | |||
Data output format | - | CoaXPress® Rev. 1.1 | |||
Scan speed (kHz/line) |
10bit | 600dpi | 45.1 | 37.6 | |
300dpi | 90.5 | 75.4 | |||
200dpi | 130.6 | 113.2 | |||
150dpi | 159.1 | 150.9 | |||
8bit | 600dpi | 55.0 | 47.0 | ||
300dpi | 96.2 | 94.3 | |||
200dpi | 130.6 | ||||
150dpi | 159.1 | ||||
Output data rate | Gbps | 6.25 × 4 max. × 2 ch | 6.25 × 4 max. × 2 ch | 6.25 × 4 max. × 3 ch | |
Power | Sensor | 5V × 2 (22A Max.) | 5V × 3 (26A Max.) | 5V × 3 (34A Max.) | |
Light source | – | ||||
Light source | – | – | |||
Exposure control | – | LED pulse duty control / Electronic shutter | |||
Focal point | ㎜ | 27.3 (from glass surface) | |||
Size (L×W×H) | ㎜ | 1130 × 59 × 119 | 1314 × 59 × 119 | 1755 × 59 × 119 | |
Weight | kg | 5.3 | 6.2 | 8.4 | |
Regulatory compliance | – | RoHS/CE | RoHS |
* Subject to change as the product is under development.
* Please download outline drawings here.
* GenICam® is a trademark registered by EMVA (European Machine Vision Association)
* CoaXPress® is a trademark registered by AIA (Automated Imaging Association)