Products: Semiconductors & Devices

Contact Image Sensors (CIS)

Specifications and Features of Copy Machine Applications

By utilizing our original CMOS sensor and color filter with equivalent spectral characteristics to that of CCDs used for the front surface scanners of copy machines, the CIS provides color compatibility equivalent to that of a CCD. We have developed a CIS that can be used either for surface scanning or ADF applications.

Specifications *Spec. for copy machine CIS is just a sample, and details shall be discussed.

WF6R305X
Scan width (total scan width) 305 (309.8) ㎜
Valid pixels (total pixels) 7,200 (7,296) pixels
Pixel density 600dpi
Clock frequency 70MHz
Scan speed 110usec / line
Electric current (typical) +5[V] x 1.7[A], +12[V] x 0.3[A]
Data output method 10-bit length digital output
7-bit x 6-ch x 1 system (LVDS)
Light source White LED
Focal point 0.3㎜ from glass surface
Outline dimensions 335 x 32 x 20㎜ (L x W x H, excluding mounted section)

Features

1. Color filter system

This product utilizes a color filter system and converts information of the source document to an electric signal using a white LED illumination and a sensor IC with the three color filters of red, blue and green (RGB).

Additionally, color compatibility with CCD has been achieved by adopting a color filter equivalent to those used for CCD systems.

Color filter system

Reference: Sequential lighting line-scan system

Advantages compared to Sequential lighting line-scan system

1. No color displacement in the direction of sub-scanning.
2. Good RGB color reproduction.
3. Good fluorescent color reproduction.
4. Less moiré when scanning an image containing a high number of lines.
5. Monochrome scanning speed is three times faster than color scanning.

2. Sensor configuration

Mitsubishi Electric CIS are line sensors configured from multiple semiconductor sensor ICs independently developed in-house.

A total of 24 sensor ICs, each 300㎜ in size, are aligned at a pitch of 42μm. Alignments between sensor ICs are performed at an accuracy within one-third of a pixel (approx. ±15μm).

Inquiries

Please feel free to contact us if you have any questions regarding this CIS or its introduction.