Product Line-up
TPS-P14ME – Mobile Air Surveillance Radar
TPS-P14ME – Mobile Air Surveillance Radar
Rapidly deployable, compact and transportable S-band air surveillance radar system
Product Information
TPS-P14ME is a mobile-type long-range air surveillance radar offering precise detection and tracking of multiple aerial targets. Based on the highly-successful J/TPS-P14 operated by the Japan Ground Self-Defense Force, the system is proven to be reliable in a wide range of operating environments and conditions.
-
-
Transportation (or storage)
-
In operation
Key Features
- 3D radar
- GaN TR modules
- Rapid deployment
- Transportable by C-130
Technical Specifications
- Frequency Band: S-band
- Instrumented Range: 250Nm (463Km)