Defense Systems
Capabilities
Our Capabilities
Through the continuous pursuit of technological advancements in defense systems, Mitsubishi Electric has been a contributor to the homeland safety and security of Japan as a major supplier of electronics systems to the Japanese Ground, Maritime and Air Self-Defense Forces since the 1960s.
Air Defense Systems
Mitsubishi Electric develops and manufactures various air defense systems such as sensors and missiles.
ADCCS (Air Defense Command and Control System) processes data collected from various sensors to maximize air defense capabilities.
For supreme airspace protection, our ground-based radars provides initial detection and simultaneous tracking of multiple targets.
-
Type-03 middle-range surface-to-air missile (improved)
Source: Japan Ground Self Defense Force web site -
Air Defense Command and Control System (ADCCS)
Source : Japan Ground Self Defense Force web site -
Fixed 3D air surveillance radar J/FPS-5
Source : Japan Ministry of Defense web site
Radar Systems
We manufacture multi-function radars for destroyers, ground-based radars and fire control radars for aircraft.
We have also completed the indigenous development of the world’s first airborne AESA radar for fighter aircraft, and are now developing an airborne digital beamforming radar.
-
Multi-function Radar for Destroyers
Source: Japan Maritime Self Defense Force web site -
Fixed 3D air surveillance radar J/FPS-3
Source: Japan Ministry of Defense web site -
J/APG-2 radar for Fighters
Source: Japan Air Self Defense Force web site
Electronic Warfare Systems
Electronic Warfare (EW) systems enables users to detect and control signals in the electromagnetic spectrum – e.g. radar, radio or infrared – for protection against potential threats.
-
Network Electronic Warfare System
©Japan Ground Self Defense Force -
SIGINT System for EP-3 Aircraft
Source: Japan Maritime Self Defense Force web site -
EW System for Destroyers
Source: Japan Maritime Self Defense Force web site
C4I Systems
We supply a comprehensive and integrated line-up of command, control, communications, computer and intelligence (C4I) systems to provide users with superior battlefield information.
For naval applications, we manufacture tactical information-processing equipment for destroyers.
AOSS (Air Defense Operations Simulation System) is a C4I training simulator configurable for a wide multitude of operational scenarios in preparation of maximum readiness.
-
Combat Management System for Destroyers
Source: Japan Maritime Self Defense Force web site -
Air Defense Operations Simulation System(AOSS)
Space Systems
To augment land, sea and air defense, we supply a comprehensive range of space systems intended for defense applications. This includes communications & observation satellites, ground infrastructure, and Space Situational Awareness systems.More info on Space Systems
-
SSA Operational System
Source: Japan Ministry of Defense web site -
SUPERBIRD C2
-
ALOS-3 advanced optical satellite
©JAXA
Network & Communication Systems
We offer a line-up of various communications equipment for ground, shipborne, and satellite. These enable users unit to transmit in remote locations without existing infrastructure, such as in disaster response scenarios.
-
SATCOM on the move
Source: Japan Ground Self Defense Force web site -
SATCOM on V-22 for Japan Ground Self-Defense Force
Source: Japan Ground Self Defense Force Twitter -
Communications equipment and satellite communications equipment for patrol aircraft
Source: Japan Maritime Self Defense Force web site
EO/IR Systems
We manufacture EO/IR systems, including IR night-vision equipment for the US-2 aircraft and 360° surveillance visual imaging system for destroyers.
We also support night vision target identification and in electronic warfare environments.
-
US-2 IR night-vision equipment
Source: Japan Maritime Self Defense Force web site -
360° surveillance camera systems for Mogami class ships
Source: Japan Maritime Self Defense Force web site -
External FLIR
©Acquisition, Technology & Logistics Agency (ATLA).