Product Line-up
FPS-3ME – Advanced Air Surveillance Radar
FPS-3ME – Advanced Air Surveillance Radar
Highly reliable L-band air surveillance radar system with superior range and ballistic missile detection capability
Product Information

Entirely developed and manufactured in-house by Mitsubishi Electric, the FPS-3ME is a long-range 3D AESA (Active Electronically Scanned Array) air surveillance radar system capable of simultaneous detection and tracking of multiple aerial targets. The system is a new and improved version of the J/FPS-3, which has been in use by the Japan Air Self-Defense Force for over 30 years.
Key Features
- Fully digital AESA technology
- GaN TR modules
- High reliability with over 30 years of field-proven operational experience
- Continuously upgradable with new modes and functions
- BMD mode available
Technical Specifications
- Frequency Band: L-band
- Instrumented Range: 330Nm (611km)
Source : ATLA Official Channel - YouTube