Product Line-up
Drone Deterrence System
Drone Deterrence System
Countermeasure for illegal commercial drone activities
Product Information
Portable anti-drone system for effective detection and jamming of commercial drones
-
Drone Deterrence System in operation
-
Drone Deterrence System in operation
antenna unit, transmitter-receiver unit and control unit
Key Features
- Compact and portable
- Easy to operate
- GPS signal jamming
- All-conditions operations
Technical Specifications
- Detection Frequencies: 920MHz、2.4GHz、5.7GHz、5.8GH
- Jamming Frequencies: 920MHz、2.4GHz、5.7GHz、5.8GHz, GPS (L1, L2)
- Range & coverage: Approximately 3km and 45° per system