While reducing the loss of power devices that comprise an inverter circuit is important to power loss reduction, the adoption of multi-level inverters is anticipated to further reduce power loss (achieve high efficiency.) Mitsubishi Electric has developed a power module that supports three levels by using a low-loss power chip and equipping the 3-level inverter with the necessary circuits.
Features
Applications
Power loss reduction
Layout image
Lineup
IC (A) | Connection | Type name | Dimension | Package |
---|---|---|---|---|
200 | 115 × 82 mm | ![]() | ||
400 | ||||
110 × 80 mm | ![]() | |||
450 | 108 × 62 mm | ![]() | ||
110 × 80 mm | ![]() | |||
500 | 130 × 67 mm | ![]() | ||
600 | 108 × 62 mm | ![]() | ||
1400 | 130 × 67 mm | ![]() | ||
Connection | ![]() |
IC (A) | Type name | Dimension | Package | |
---|---|---|---|---|
600 | 130 × 67 mm | ![]() | ||
800 | 130 × 67 mm | ![]() | ||
1000 | 130 × 67 mm | ![]() | ||
Connection | ![]() |
IC (A) | Type name | Dimension | Package | |
---|---|---|---|---|
1400 | 130 × 67 mm | ![]() | ||
Connection | ![]() |
IC (A) | Type name | Dimension | Package | |
---|---|---|---|---|
600 | 108 × 62 mm | ![]() | ||
800 | 108 × 62 mm | ![]() | ||
Connection | ![]() |
Documents
Corresponding Products