Power Device
>
IGBT-MODULE-STD
>
CM400C1Y-24S
Power Modules
IGBT Modules S series CM400C1Y-24S
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
1200
V
IC
Max
400
A
Connection
Dual (AC switch)
Viso
2500
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF