Power Device
>
Diode Modules
>
RM1400HA-24S
Power Modules
Diode Modules High-speed switching diodes RM1400HA-24S
Parameter
Level
Value
Unit
Supply situation
In production
Repetitive peak reverse voltage
Max
1200
V
DC forward current
Max
1400
A
Connection
Single
Viso
4000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF