Power Device
>
IGBT-MODULE-STD
>
CM1000HA-34S
Power Modules
IGBT Modules S series CM1000HA-34S
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
1700
V
IC
Max
1000
A
Connection
Single
Viso
4000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF