HVIC

High voltage level-shifting IC

 High voltage integrated circuit (HVIC) directly drives IGBT or MOSFET gates using input signals from a CPU. High voltage level shifting eliminates the need for pulse transformers and photo-isolators. Since various protection functions (protection against under voltage of power supply, interlock, input signal filter, error output) are built into the IC, equipment reliability can be enhanced.
 The lineup includes numerous half-bridge type products that are commonly seen in drive circuits. And they are compliant with the Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment (RoHS) directive 2011/65/EU, 2015/863/EU.

Features

  • High voltage floating circuit is built in for high side gate drive.
  • Built in signal level shifting for transmitting signals to the floating circuit.
  • High side gate driver section has a high voltage isolation structure.
  • Level shift section has a high voltage NMOS structure

Specifications

  • Motion control
  • AC servo, Brushless-DC motor
  • Fluorescent light・HID light・LED light
  • Voltage converter
  • IH cooker
  • Air-conditioner, Clothes washer

Block Diagram example

Block Diagram (Half-bridge)

Block Diagram (3phase)

Lineup

Rated voltage (V)
Drive type
1200V
Half Bridge
600V
3 Phase
600V
Half Bridge
24V
Single Low Side
Output current (A)
(typ.)
0.2/-0.35 - -
0.2/-0.5 - - -
0.5 - - -
1.0 - -
1.75/-0.8 - - -
2.0 - - -
3.25 - - -
3.5 - - -

Documents