Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Floating supply voltage | Max | 600 | V |
Output current ( + / - ) | Max | 3.5/3.5 | A |
Circuit topology | Half-Bridge | ||
Package type | SOP8 | ||
Input active level | High | ||
Quality level | - | ||
Conventional product | M81722FP |
Remarks |
Document type | File type |
---|---|
DataSheet |