Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Floating supply voltage | Max | 600 | V |
Output current ( + / - ) | Max | 0.2/0.35 | A |
Circuit topology | 3 Phase Bridge | ||
Package type | SSOP24 | ||
Input active level | High | ||
Quality level | - | ||
Conventional product | - |
Remarks |
Document type | File type |
---|---|
DataSheet |