Parameter | Level | Value | Unit |
---|---|---|---|
Supply situation | In production | ||
Floating supply voltage | Max | 1200 | V |
Output current ( + / - ) | Max | 2.0/2.0 | A |
Circuit topology | Half-Bridge | ||
Package type | SSOP24 | ||
Input active level | High | ||
Quality level | - | ||
Conventional product | - |
Remarks |
Document type | File type |
---|---|
DataSheet |