Products
I/O module

Module for connecting input and output devices.
The lineup includes assorted applications which support different usages and wiring methods.
Input
Module to send on/off electric signal input from an external device to a CPU.

Output
This module receives signal output command from the CPU module and issues output signals to external devices.

input/output
Module with input and output module functions.

Interrupt module
Module capable of executing interrupt tasks with high-speed response.