Products

I/O module

I/O modul

Module for connecting input and output devices.

The lineup includes assorted applications which support different usages and wiring methods.

Input

Module to send on/off electric signal input from an external device to a CPU.

Input

Output

This module receives signal output command from the CPU module and issues output signals to external devices.

Output

input/output

Module with input and output module functions.

I/O modul

Interrupt module

Module capable of executing interrupt tasks with high-speed response.

Interrupt module