Products
MELSEC iQ-R Series

The core for next-generation automation environment.
To succeed in highly competitive markets, it’s important to build automation systems that ensure high productivityand consistent product quality.
MELSEC iQ-R is taking a three-point approach to solving theseproblems: Reducing TCO, increasing Reliability and Reuse of existing assets.
CPU
Programmable automation controllers catering for various different applications.

Base unit
For installing devices such as power supply, CPU and input/output modules. Various base units are available to suit multiple system requirements.

Power supply
This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.

I/O module
Devices such as switches, indicator lamps, and sensors can be easily connected to the control system using the digital I/O modules.

Analog I/O module
Analog modules are the main interface between the control process and the automation system, and are specifically designed to interface with sensors that process varying voltage and current signals.

Motion, Positioning, High-speed counter
Distinct set of high-accuracy and fast control response intelligent modules that are ideal for applications requiring high-speed and precision.

Information/network module
This module group enables information exchange with multiple control systems. The module lineup improves production efficiency by collecting and controlling various production information.