Products
Miniature Circuit Breakers

Miniature Circuit Breaker "MCB" is a compact electromechanical device up to 63A to protect overload and short-circuit conditions.
Mainly they are used for household and similar installations.
Miniature Circuit Breakers (MCB) BHW-T10
MCB :- A miniature circuit breaker (MCB) is a Switch which automatically switches off the electrical circuit during an abnormal condition such as overload or Short circuit to protect .

Residual Current Circuit Breakers (RCCB) BV-W
Protection against direct and indirect current : Direct protection in the event of direct contact (unearthed) live parts, extremely sensitive RCCB with rated residual operating current of 30 mA or less are used instead of a more conventional RCCB with higher residual operating fault currents.

Distribution Boards
A Perfect Blend of Style & Precision Mitsubishi Electric’s distribution boards have been specially designed to provide excellent aesthetics for the interiors of modern day houses and are suitable for all domestic, commercial and industrial applications. With a blend of style, flexibility and safety, the DIN series distribution boards are made up of fine quality CRCA steel for long lasting strength. Manufactured with the help of high precision deep drawn tools (no welding involved), and treated with nine tank phosphating process these distribution boards provide perfect quality and high corrosion resistance. Available in both flush as well as surface mounting type the DB’s are fitted with an unique cassette assembly which facilitates easy removale of intermediate player and minimises the assembly time.