Products
Graphic Operation Controller (GOC)

Graphic Operation Controller (GOC) family has been designed, developed and manufactured by Mitsubishi Electric India and is aimed to meet the optimal automation needs of the Indian and overseas market.
Product List
-
An integrated PLC & HMI, GOC 43 redefines quality and performance. The “All-in-one-controller” features an impressive array of functions with simple touch screen operations which is immensely user friendly and convenient to use. It is a compact device which possesses refined and advanced set of features suitable for every system design. The flexible and modular GOC43 comes with an enhanced colour display with touch-screen operations and variety of communication options to suit all your needs.
-
GOC – an integrated PLC & HMI is aimed to meet the low-end automation needs of the Indian and global markets. GOC find its applications in varied sectors like Packaging, HVAC, Textile and other applications in SPM. This product will be manufactured at the state-of-the-art Pune facility and has features like Annunciator and PB Lamps, Customizable MIMIC, I/O Capacity of 48, Analog I/0, and Serial, Ethernet and MODBUS Connectivity.