Products
METTA – Power Switchgear and Control Gear Assembly

METTA low voltage power switchgear and control gear assembly conforms to the latest IEC61439-1&2 standard and is designed and manufactured utilizing Mitsubishi Electric’s state-of-the-art technology, fully taking account present and future power system requirements.
Product List
-
- • 100% weld-free construction, flat packed arrangement for easy transportation
- • Special heat dissipation design with Aluminum busbar
- • No temperature deration up to 55°C
- • Best-in-class performance, Icw upto 100 kA for 1 sec.
- • IC61439-1&2 Design Verified and Type Tested LV panel