Products
User Support Tools

Network Support Tools Provide an Improved CNC Environment.
Data Transfer Tool : NC Explorer
MITSUBISHI CNC Training Tool : NC Trainer / NC Trainer plus
NC Maintainer
Screen Design Tool : NC Designer
Remote Monitoring Tool : NC Monitor / Remote Monitor Tool
Servo Selection Tool
Servo Adjustment Support Tool : MS Configurator / NC Analyzer
Parameter Setup Support Tool : NC Configurator 2
Sequence Programming Tool : GX Developer
- Data Transfer Tool : NC Explorer
- MITSUBISHI CNC Training Tool : NC Trainer / NC Trainer plus
- NC Maintainer
- Screen Design Tool : NC Designer
- Remote Monitoring Tool : NC Monitor / Remote Monitor Tool
- Servo Selection Tool
- Servo Adjustment Support Tool : NC Analyzer / MS Configurator
- Parameter Setup Support Tool : NC Configurator2
- Sequence Programming Tool : GX Developer
Data Transfer Tool : NC Explorer
By connecting the NC and host personal computer via Ether-net, data such as machining programs can easily be shared.

MITSUBISHI CNC Training Tool : NC Trainer / NC Trainer plus
NC Trainer is an application for operating the screens of MITSUBISHI CNC M700V/M70V/E70 Series and machining programs.
This application can be used for learning operating CNC and checking the operations of the machining programs.

NC Maintainer
A software tool for a personal computer to carry out maintenance (such as parameter setting, NC diagnosis and PLC program diagnosis) of MITSUBISHI CNC on csutomer's display.

Screen Design Tool : NC Designer
By laying out ready-made standard parts, you can easily create original screens without programming.

Remote Monitoring Tool : NC Monitor / Remote Monitor Tool
An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit when necessary, various data can be checked and set using the same HMI as the standard NC screen.

Servo Selection Tool
By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor meeting specifications can be selected.

Servo Adjustment Support Tool : NC Analyzer / MS Configurator
Servo parameters can be automatically adjusted by activating the motor using machining programs for adjustment or vibration signals, and measuring/analyzing the machine characteristics.

Parameter Setup Support Tool : NC Configurator2
The NC data file necessary for NC control and machine operation (such as parameters, tool data and common variables) can be edited on a personal computer.

Sequence Programming Tool : GX Developer
The MELSEC programming tool, offering a wide array of functions and easy use, allows for convenient program design and debugging.