Products
Spindle Motors
Next-generation spindle motor, equipped with high speed and high efficiency.
High-performance Spindle Motor : SJ-D Series
High-output, High-torque Spindle Motor : SJ-DG Series
Low-inertia, High-speed Spindle Motor : SJ-DL Series
Built-in Spindle Motor : SJ-BG Series
SJ-D Series
High-performance Spindle Motor
Motor energy loss has been significantly reduced by optimizing the magnetic circuit.
SJ-DG Series
High-output, High-torque Spindle Motor
Addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
SJ-DL Series
Low-inertia, High-speed Spindle Motor
The spindle motors are dedicated to tapping machines requiring faster drilling and tapping.
SJ-BG Series
Built-in Spindle Motor
The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
HG-JR Series
Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors yet offer high-speed rotation (8,000r/min). These motors contribute to downsizing spindle size, like rotary tool spindles.
SJ-V Series
High-performance Spindle Motors
A vast range of spindle motors is available, all ready to support diversified machine tool needs.
SJ-VL Series
Low-inertia,High-speed Spindle Motors
The spindle dedicated to tapping machines requiring faster drilling and tapping.
HF-KP/HF-SP Series
Tools Spindle Motors
Taking advantage of the characteristics of a servo motor such as smallness and high-output, this motor serves as a compact and high-output spindle motor which is capable of high-speed rotation (6,000r/min).
IPM Spindle Motor
In answer to demands for downsizing and higher efficiency, an IPM motor has been introduced for further energy savings.