用于GOT1000系列的外接设备
为您介绍使用GOT1000系列时必要的通信接口、选件单元、选配件和电缆等。
该单元用于GOT1000系列HMI和工厂自动化设备之间的通信。
这些单元需要使用多媒体功能,如RGB/视频I/O功能、打印机连接、声音I/O功能和外部I/O功能。
本部分介绍GOT1000系列HMI的选配件(如背光灯、保护膜、USB环保盖、CF卡、附件及电池等)。
本部分介绍将GOT1000系列HMI连接至工厂自动化设备和个人计算机的电缆。