HVIGBT module X-Series dual type
We offer a lineup of HVIGBT modules to meet market requirements for higher efficiency, downsizing and weight reduction, and smaller drive circuits in systems for power electronics equipment such as railway traction and large industrial machinery that require high withstand voltage and high current.
Features
Applications
Examples of supporting diverse inverter configurations and capacities(LV100)
Package features
Lineup
IC (A) | Circuit configuration | Type name | External photo | |
---|---|---|---|---|
VCES=1700V | VCES=3300V | |||
450 | - | ![]() | ||
600 | - | |||
1200 | - |
IC (A) | Circuit configuration | Type name | External photo | |
---|---|---|---|---|
VCES=3300V | VCES=4500V | |||
450 | ![]() | |||
600 | - |
Documents
Corresponding Products