Power Device
>
HVIGBT X series dual type
>
CM450DE-66X
Power Modules
HVIGBT Modules / HVIPM X series CM450DE-66X
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
3300
V
IC
Max
450
A
Connection
Dual
Viso
10200
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF