Power Device
>
HVIGBT X series dual type
>
CM1200DA-34X
Power Modules
HVIGBT Modules / HVIPM X series CM1200DA-34X
Parameter
Level
Value
Unit
Supply situation
In production
VCES
Max
1700
V
IC
Max
1200
A
Connection
Dual
Viso
6000
Vrms
Remarks
Related documents
Document type
File type
DataSheet
PDF