SP2SK

VCES: 600 V, ±IC: 2 A

IPM with a suitable terminal arrangement for surface mount

Features

  • For P-side : Drive circuit, High voltage high-speed level shifting, Control supply under-voltage protection (UV)
  • For N-side : Drive circuit, Control supply under-voltage protection (UV), Over temperature protection (OT), Short circuit protection (SC) with outer shunt resistor
  • Fault signaling : Corresponding to SC fault (N-side IGBT), UV fault (N-side supply) and OT fault
  • Temperature monitoring : Outputting LVIC temperature by analog signal , Arm short circuit prevention : Interlock (IL)
  • Input interface : Schmitt-triggered 3V, 5V input compatible, high active logic.
  • DIPIPM, SLIMDIP, DIPIPM+, SOPIPM, DIPPFC and CSTBT are trademarks of MITSUBISHI ELECTRIC CORPORATION.

Applications

  • Air conditioner
  • Cloth washer
  • Refrigerator
  • Dish washer
  • Fan
  • Pump

Specifications

Parameters Value Unit
VCES 600 V
±IC 2 A
Isolation voltage 1500 Vrms
Tj 150
Connection Three phase inverter with driver ICs
Package type SOP
Supply situation In production
UL Recognition : UL1557 File E323585

Documents

Corresponding Products

SOPIPM

SMD(Surface-mount Device) type IPM
VCES=600V, IC=2A

SLIMDIP

Minimal package for insertion type
VCES=600V, IC=5A~30A

Super Mini DIPIPM

Small-capacity de facto standard package
VCES=600V, IC=5A~40A

IPM/DIPIPM

IPM (Intelligent Power Module) with a drive circuit, DIPIPM with a transfer molded exterior developed for small capacity inverter equipment such as home appliances.

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.

Evaluation boards

Supports development of inverter equipment utilizing DIPIPM.