DIPIPM Evaluation boards
DIPIPM series | Evaluation board name | Appearance | Dimension : L×W×H (mm) | Overview |
---|---|---|---|---|
SOPIPM | EVA18-SOP |
![]() |
80 × 38 × 13.5 | Equipped with a short-circuit protection function. With pattern for circuit that scans lower arm current (OP Amp amplification) |
SLIMDIP | EVA01-SLIM |
![]() |
160 × 80 × 55 | Equipped with a single-phase diode bridge, smoothing capacitor, DC-DC converter, and photocoupler for PWM isolation. |
EVA08-SLIM0 |
![]() |
40 × 45 × 1.6 | Conversion board for mounting and evaluation of SLIMDIP on users' boards equipped with Super mini DIPIPM. | |
EVA15-SLIM |
![]() |
80 × 100 × 18 | Equipped with lower arm current scanning (OP Amp amplification) and a short-circuit protection function. | |
Super mini DIPIPM | EVA11-SDIP |
![]() |
85 × 110 × 22 | Equipped with a short-circuit protection function. |
Mini DIPIPM | EVA16-MDIP |
![]() |
85 × 110 × 26 | Equipped with a short-circuit protection function. With pattern for circuit that scans lower arm current (OP Amp amplification) |
Large DIPIPM Ver.6 | EVA19-LDIP |
![]() |
85 × 100 × 31 | Equipped with a short-circuit protection function. With pattern for BSD. Also supports large DIPIPM Ver. 4. |
EVA20-LDIP |
![]() |
95 × 128 × 35 | MCU with built-in motor control (sensorless vector control) software is mounted on the board and communication with the MCU is possible via USB (isolated). | |
DIPIPM+ | EVA03-DIP+ |
![]() |
108 × 144 × 50 | Equipped with inrush circuit, short-circuit protection function, and circuit that scans lower arm current (OP Amp amplification) |
EVA14-DIP+ |
![]() |
80 × 93 × 24 | Compact board equipped with a short-circuit protection function, and circuit that scans lower arm current (OP Amp amplification) | |
Large DIPIPM+ | EVA22-LDIP+ |
![]() |
100 × 140 × 34 | Equipped with a short-circuit protection function. |
Corresponding Products
Links to associated page