SMD(Surface-mount Device) type IPM
SOPIPM™ is an IPM (intelligent power module) adopting a surface-mount package with easy PCB mounting. It is ideal for small-capacity motor drive applications with limited mounting space, such as air conditioners and fan motors.
Features
Applications
Lineup
Type name | Rated durrent | Rated voltage |
---|---|---|
2A | 600V |
Pickup
Optimal terminal layout securing insulation distance
Secure insulation distance between terminals
Optimal terminal layout
Internal function block diagram
Protection function ensuring safe and robust operations
Documents
Corresponding Products