An IPM with built-in converter/brake circuits, greatly reducing the number of components.
Built-in converter and brake circuits reduce the number of external components and contribute to downsizing of inverters
Features
Applications
Lineup
IC (A) | DIPIPM+ | |
---|---|---|
Type name | Configuration | |
50 | ||
IC (A) | DIPIPM+ | Large DIPIPM+ | ||
---|---|---|---|---|
Type name | Configuration | Type name | Configuration | |
5 | - | - | ||
- | - | |||
10 | - | - | ||
- | - | |||
15 | - | - | ||
- | - | |||
25 | - | - | ||
- | - | |||
35 | - | - | ||
- | - | |||
50 | - | - | ||
75 | - | - | ||
100 | - | - |
Package | DIPIPM+ | Large DIPIPM+ |
---|---|---|
Appearance | ![]() | ![]() |
Dimension | 34 x 85 (mm) | 43 x114.5 (mm) |
Features | Common package to 600V/1200V | 1200 V only |
Documents
Corresponding Products