News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Semiconductors & Devices
2014
- Dec 25, 2014
- Mitsubishi Electric to Launch Power Semiconductor Modules for 3-level Inverter
- Dec 17, 2014
- Mitsubishi Electric to Launch 7.0-inch WVGA TFT-LCD Module
- Dec 11, 2014
- Mitsubishi Electric to Develop High-power Semiconductor Modules Featuring Standardized Package for Industrial Applications
- Nov 20, 2014
- Mitsubishi Electric to Launch Large Hybrid SiC DIPIPM for PV Application
- Nov 11, 2014
- Mitsubishi Electric to Launch 12.1-inch WXGA 15.0-inch SXGA+ TFT-LCD Modules
- Nov 5, 2014
- Mitsubishi Electric to Launch Dual Low-side Driver with Over-current Detection
- Aug 28, 2014
- Mitsubishi Electric to Launch 3.6V High-power MOSFET for Commercial Two-way Radio Devices
- Jul 22, 2014
- Mitsubishi Electric to Add Two New Power Modules to J1-Series Lineup
- Jul 16, 2014
- Mitsubishi Electric to Launch Super-mini Full SiC DIPPFC Module
- Jun 30, 2014
- Mitsubishi Electric to Launch 1,200V Large DIPIPM Ver.6 and 1,200V Mini DIPIPM
- Jun 17, 2014
- Mitsubishi Electric Develops New Red Laser Diode for Projectors with Industry-leading Output Power
- May 15, 2014
- Mitsubishi Electric to Ship Sample Hybrid SiC Power Semiconductor Modules for High-frequency Switching Applications
- Apr 22, 2014
- Mitsubishi Electric to Launch 10.4-inch XGA Color TFT-LCD Module
- Jan 20, 2014
- Mitsubishi Electric to Launch Ku-band GaN HEMT MMIC with Integrated Linearizer for Satellite Earth Stations