Products
I/O module

Digital I/O modules are used to provide an interface of various processes to the controller.
The high-density terminal connections(up to 64 points) results in space-saving designs within the control cabinet further reducing installation costs.
Input
Used to interface digital signals to the control CPU.

Output
Receives output signals from the CPU module and outputs signals to external devices.

Input and output combined
Module with combined input and output module features.